??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1548.700 V-Block Element
HELP_VARIABLE
Company
Halder
Description
EH 1548. - V-Block Elements, right/left
Bill of material
1548.700 V-Block Element
BESTNR
Ref. No.
1548.700
B1
48 mm
D1
12 mm
S
18 mm
A
15 mm
FORM
V-block element
right
G
Weight
1300 g
SYSTEM
System
L12
Embedded user actions